2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Stainless Steel-Bezel disc GN 185-20-NI

Expand Table
EN
1/5
WINCO PARTNUMBER
PARTNUMBER
D1 [mm]
D2 [mm]
D3 [mm]
S1 [mm]
S2 [mm]
for countersunk head screw DIN 7991 / DIN ISO 2009
SCHRAUBE
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
1
2
3
4
GN 185-18-NI
18
4.3
8.5
3.0
0.8
M4
0.0039
7318220000
YES
Product details
GN 185-20-NI
20
5.3
10.5
3.5
1.0
M5
0.0052
7318220000
YES
Product details
GN 185-22-NI
22
6.4
12.6
4.0
1.0
M6
0.0070
7318220000
YES
Product details
GN 185-26-NI
26
8.4
16.8
5.0
1.0
M8
0.0110
7318220000
YES
Product details
Show compressed display (4 products)
Order numberGN 185-20-NI
ShorttextStainless Steel-Bezel discs
Latest change15.10.2025 15:16:26
Unit

Classifications

By Functionality

BYFUNC_CLOSING Closing
BYFUNC_LOCKING Locking

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-09-90-90 Washer, ring, supporting element (other, unspecified)

ECLASS 10.1

23-09-90-90 Washer, ring (other, unspecified)

ECLASS 10.0.1

23-09-90-90 Washer, ring (other, unspecified)

ECLASS 9.1

23-09-90-90 Washer, ring (other, unspecified)

ECLASS 9.0

23-09-90-90 Washer, ring (other, unspecified)

ECLASS 8.1

23-09-90-90 Washer, ring (other, unspecified)

ECLASS 8.0

23-09-90-90 Washer, ring (other, unspecified)

ECLASS 7.1

23-09-90-90 Washer, ring (other, unclassified)

ECLASS 7.0

23-09-90-90 Washer, ring (other, unclassified)

ECLASS 6.2

23-09-90-90 Washer, ring (other, unclassified)

ECLASS 6.1

23-09-90-90 Washer, ring (other, unclassified)

ECLASS 6.0

23-09-90-90 Washer, ring (other, unclassified)

ETIM 10.0

EC002357 Support insulator